Note: This article is discontinued.

T and intersection cover, for trunking type WDK 80210

Item no. 6192722 | EAN 4012195042549

6192722 / WDK HK80210RW
282 mm
213 mm
210 mm
Pure white; RAL 9010
Product description
Product description
T and intersection cover for changing the direction of the WDK trunking. The fitting is preperforated at the side for the connection of different trunking cross-sections.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Colour Pure white; RAL 9010
Dimension 80x210mm
Dimension a 282 mm
Dimension b 213 mm
Dimension H 210 mm
Fastening type Lockable
for duct dimension 80 x 210
Height 80 mm
Length 282 mm
Maintain electrical functions no
Material Polyvinylchloride
Version for Hood fitting
Width 210 mm
All types

All types

Types Dimension a Dimension b Dimension H Colour Item no. Quantity SSU
WDK HK80210RW 282 mm 213 mm 210 mm Pure white; RAL 9010 6192722
2 piece
Downloads

Download

EU declaration of conformity WDK HK80210RW / 6192722 , 0.11MB , pdf
Download

No invitation to tender text is available for this product.