Note: This article is discontinued. You can find the current article here: 6038108 / T piece 60 FS

T branch piece 60 FS

Item no. 7003390 | EAN 4012196214150

Steel
Strip galvanised
Product description
Product description
Horizontal T branch piece, for all cable tray types of 60 mm side height.

Fitting in round design. The interior radius of the fitting is 150 mm. All the sides are designed for the same cable tray width.

Fastening materials should be ordered separately.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 60 mm
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Connector version Without connectors
Dimension 60x400
Dimension B 400 mm
Dimension R 150 mm
Height 60 mm
Maintain electrical functions no
Material Steel
NATO hole pattern no
Rail thickness 1,5 mm
Rustproof steel, pickled no
Surface Strip galvanised
Type T piece horizontal
Type of connector, cable support system Screwed
Wide-span version no
Width 400 mm
Width 16 in
All types

All types

Types Width Material Surface Item no. Quantity SSU
RT 640 FS 400 mm Steel Strip galvanised 7003390
1 piece
RT 650 FS 500 mm Steel Strip galvanised 7003412
1 piece
RT 660 FS 600 mm Steel Strip galvanised 7003439
1 piece
Downloads

Download

EU declaration of conformity RT 640 FS / 7003390 , 0.10MB , pdf
Download
REACH Declaration of conformity RT 640 FS / 7003390 , 0.12MB , pdf

RT 640 FS / 7003390
Download