Note: This article is discontinued. You can find the current article here: 6038332 / T piece 110 FT

T branch piece FT

Item no. 7119550 | EAN 4012196245895

Steel
Hot-dip galvanised
Product description
Product description
Horizontal T branch piece, for all cable tray types of 110 mm side height.

Fitting in round design. The interior radius of the fitting is 150 mm. All the sides are designed for the same cable tray width.

Fastening materials should be ordered separately.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 110 mm
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Connector version Without connectors
Dimension 110x550
Dimension B 550 mm
Dimension R 150 mm
Height 110 mm
Maintain electrical functions no
Material Steel
NATO hole pattern no
Rail thickness 1,25 mm
Rustproof steel, pickled no
Surface Hot-dip galvanised
Type T piece horizontal
Type of connector, cable support system Screwed
Wide-span version no
Width 550 mm
Width 22 in
All types

All types

Types Width Material Surface Item no. Quantity SSU
RT 140 FT 400 mm Steel Hot-dip galvanised 7119402
1 piece
RT 150 FT 500 mm Steel Hot-dip galvanised 7119496
1 piece
RT 155 FT 550 mm Steel Hot-dip galvanised 7119550
1 piece
Downloads

Download

EU declaration of conformity RT 155 FT / 7119550 , 0.10MB , pdf
Download
REACH Declaration of conformity RT 155 FT / 7119550 , 0.12MB , pdf

RT 155 FT / 7119550
Download