T connector

Item no. 5408156 | EAN 4012195681496

Product description
Product description
• T connector for installation of insulating rods

• With M10 bolts
  • CO₂ footprint (PCF)
Technical data

Technical data

Connection Round conductor
Diameter 40 mm
Dimension 20mm
Material Aluminium
Type of connector T connector
Type of fastening screw Hexagonal bolt

Dimensions

Length 65 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 1,9176 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 1,9176 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Length Diameter Item no. Quantity SSU
101 IT 65 mm 40 mm 5408156
10 piece
101 IT-16 60 mm 30 mm 5408158
10 piece
Downloads

Download

REACH Declaration of conformity 101 IT / 5408156 , 0.10MB , pdf
RoHS Declaration of conformity 101 IT / 5408156 , 0.13MB , pdf

101 IT / 5408156
Download