T connector

Item no. 5408158 | EAN 4012195613237

Product description
Product description
• T connector for installation of insulating rods

• With M10 bolts
  • CO₂ footprint (PCF)
  • Packaging without plastic
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Connection Round conductor
Diameter 30 mm
Dimension 16mm
Material Aluminium
Type of connector T connector
Type of fastening screw Hexagonal bolt

Dimensions

Length 60 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 1,3935 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 1,3935 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Length Diameter Item no. Quantity SSU
101 IT 65 mm 40 mm 5408156
10 piece
101 IT-16 60 mm 30 mm 5408158
10 piece
Downloads

Download

101 IT-16 / 5408158
Download