T piece 110 FS

Item no. 6038300 | EAN 4012197347017

Steel
Strip galvanised
Product description
Product description
T piece for the creation of a horizontal branch, fitting for lock and screw-on cable trays of side height 110 mm. Screwless mounting with double clamps or screw connection with FRS truss-head screws and M6 combination nuts. Can be used in indoor areas. Fastening material must be ordered separately.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • CO₂ footprint (PCF)
Technical data

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 3,7089 kg CO2e / 1 Piece
Colour zinc
Connector version Integrated connector
Dimension 110x100
Dimension B 100 mm
Height 110 mm
Maintain electrical functions no
Material Steel
NATO hole pattern no
Permitted temperature range, max. 120 °C
Permitted temperature range, min. -20 °C
Plate thickness 0,8 mm
Rail thickness 1,25 mm
Recommended quantity of bolts 27 St.
Rustproof steel, pickled no
Surface Strip galvanised
Type T piece horizontal
Type of connector, cable support system screwed/clamped
Wide-span version no
Width 100 mm
Width of the branch 100 mm
All types

All types

Types Width Material Surface Item no. Quantity SSU
RT 110 FS 100 mm Steel Strip galvanised 6038300
1 piece
RT 115 FS 150 mm Steel Strip galvanised 6038302
1 piece
RT 120 FS 200 mm Steel Strip galvanised 6038304
1 piece
RT 130 FS 300 mm Steel Strip galvanised 6038306
1 piece
RT 140 FS 400 mm Steel Strip galvanised 6038308
1 piece
RT 150 FS 500 mm Steel Strip galvanised 6038310
1 piece
RT 160 FS 600 mm Steel Strip galvanised 6038312
1 piece
Accessories

System accessories

Products Types Item no. Quantity SSU
Cover, T piece FS Cover, T piece FS RTD 100 FS 6038600
1 piece

Mounting accessories

Products Types Item no. Quantity SSU
Double clamp, fitting mounting A2 Double clamp, fitting mounting A2 DOP A2 6035998
1 piece
Downloads

Download

EU declaration of conformity RT 110 FS / 6038300 , 0.10MB , pdf
Download
REACH Declaration of conformity RT 110 FS / 6038300 , 0.12MB , pdf

Download
Download

RT 110 FS / 6038300
Download