T piece 110 FS

Item no. 6038306 | EAN 4012197347109

Steel
Strip galvanised
Product description
Product description
T piece for the creation of a horizontal branch, fitting for lock and screw-on cable trays of side height 110 mm. Screwless mounting with double clamps or screw connection with FRS truss-head screws and M6 combination nuts. Can be used in indoor areas. Fastening material must be ordered separately.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • CO₂ footprint (PCF)
Technical data

Technical data

Colour zinc
Connector version Integrated connector
Dimension 110x300
Maintain electrical functions no
Material Steel
NATO hole pattern no
Permitted temperature range, max. 120 °C
Permitted temperature range, min. -20 °C
Plate thickness 1 mm
Rail thickness 1,25 mm
Recommended quantity of bolts 33 St.
Rustproof steel, pickled no
Surface Strip galvanised
Type T piece horizontal
Type of connector, cable support system screwed/clamped
Wide-span version no
Width of the branch 300 mm

Dimensions

Dimension B 300 mm
Height 110 mm
Width 300 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 8,839 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 8,839 kg CO₂e
Declared Unit (LCA) Units
Declared Unit Quantity (LCA) 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Width Material Surface Item no. Quantity SSU
RT 110 FS 100 mm Steel Strip galvanised 6038300
1 piece
RT 115 FS 150 mm Steel Strip galvanised 6038302
1 piece
RT 120 FS 200 mm Steel Strip galvanised 6038304
1 piece
RT 130 FS 300 mm Steel Strip galvanised 6038306
1 piece
RT 140 FS 400 mm Steel Strip galvanised 6038308
1 piece
RT 150 FS 500 mm Steel Strip galvanised 6038310
1 piece
RT 160 FS 600 mm Steel Strip galvanised 6038312
1 piece
Accessories

System accessories

Products Types Item no. Quantity SSU
Cover, T piece FS Cover, T piece FS RTD 300 FS 6038606
1 piece

Mounting accessories

Products Types Item no. Quantity SSU
Double clamp, fitting mounting A2 Double clamp, fitting mounting A2 DOP A2 6035998
1 piece
Downloads

Download

EU declaration of conformity RT 130 FS / 6038306 , 0.10MB , pdf
Download
REACH Declaration of conformity RT 130 FS / 6038306 , 0.12MB , pdf

Download
Download

RT 130 FS / 6038306
Download