T piece 110 FT

Item no. 6219412 | EAN 4012196686131

Product description
Product description
T piece to create a horizontal branch, fittings for cable ladders of side height110 mm. With connector perforation. Can be used indoors and outdoors. Connector and fastening material must be ordered separately. Fittings must be supported by the support structure.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Cable ladder, side height 110 mm
  • CO₂ footprint (PCF)
Technical data

Technical data

Colour zinc
Dimension 110x600
Maintain electrical functions no
Material Steel
Rustproof steel, pickled no
Side rail version Flat profile
Surface Hot-dip galvanised
Type Exit symmetrical
Version of the rungs Profile unperforated
Wide-span version no

Dimensions

Dimension B 600 mm
Dimension R 500 mm
Height 110 mm
Width 600 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 33,2179 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 33,2179 kg CO₂e
Declared Unit (LCA) Units
Declared Unit Quantity (LCA) 1
Determination date of CO2 value 2025-05-27T00:00:00.000+0200
All types

All types

Types Width Item no. Quantity SSU
LT 1120 R5 FT 200 mm 6219402
1 piece
LT 1130 R5 FT 300 mm 6219405
1 piece
LT 1140 R5 FT 400 mm 6219407
1 piece
LT 1150 R5 FT 500 mm 6219409
1 piece
LT 1160 R5 FT 600 mm 6219412
1 piece
Accessories

Mounting accessories

Products Types Item no. Quantity SSU
Straight connector FT Straight connector FT LVG 110 FT 6216548
10 piece
Downloads

Download

EU declaration of conformity LT 1160 R5 FT / 6219412 , 0.10MB , pdf
Download

Download
Download

LT 1160 R5 FT / 6219412
Download