T piece 60/200 A2

Item no. 6038162 | EAN 4012197340254

Stainless steel
Bright, treated
Product description
Product description
T piece for the creation of a horizontal branch, fitting for lock and screw-on cable trays of side height 60 mm. Screwless mounting with double clamps or screw connection with FRS truss-head screws and M6 combination nuts. Can be used indoors and outdoors. Fastening material must be ordered separately.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 9,46 kg CO2e / 1 Piece
Colour stainless steel
Connector version Integrated connector
Dimension 60x200
Dimension B 200 mm
Height 60 mm
Maintain electrical functions yes
Material Stainless steel
NATO hole pattern no
Permitted temperature range, max. 120 °C
Permitted temperature range, min. -20 °C
Plate thickness 0,8 mm
Rail thickness 1,25 mm
Recommended quantity of bolts 18 St.
Rustproof steel, pickled no
Surface Bright, treated
Type T piece horizontal
Type of connector, cable support system screwed/clamped
Wide-span version no
Width 200 mm
Width of the branch 200 mm
All types

All types

Types Width Material Surface Item no. Quantity SSU
RT 610 A2 100 mm Stainless steel Bright, treated 6038160
1 piece
RT 620 A2 200 mm Stainless steel Bright, treated 6038162
1 piece
RT 630 A2 300 mm Stainless steel Bright, treated 6038164
1 piece
RT 640 A2 400 mm Stainless steel Bright, treated 6038166
1 piece
RT 650 A2 500 mm Stainless steel Bright, treated 6038168
1 piece
RT 660 A2 600 mm Stainless steel Bright, treated 6038170
1 piece
Accessories

System accessories

Products Types Item no. Quantity SSU
Cover, T piece 200 A2 Cover, T piece 200 A2 RTD 200 A2 6038662
1 piece

Mounting accessories

Products Types Item no. Quantity SSU
Double clamp, fitting mounting A2 Double clamp, fitting mounting A2 DOP A2 6035998
1 piece
Truss-head bolt with flange nut A2 Truss-head bolt with flange nut A2 FRSB 6x12 A2 6406138
100 piece
Downloads

Download

EU declaration of conformity RT 620 A2 / 6038162 , 0.10MB , pdf
Download
REACH Declaration of conformity RT 620 A2 / 6038162 , 0.12MB , pdf

Download
Download

RT 620 A2 / 6038162
Download