Note: This article is discontinued. You can find the current article here: 6225258 / T piece 60 A2

T piece VS 60 A2

Item no. 7162081 | EAN 4012196261314

1.5 mm
Product description
Product description
Tee, horizontal, for cable ladders with medium-duty rungs (VS) and a side height of 60 mm.

Connectors should be ordered separately and in the appropriate quantity.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Cable ladder, side height 60 mm
Technical data

Technical data

Colour stainless steel
Dimension 60x600
Dimension R 490 mm
Height 60 mm
Maintain electrical functions no
Material Stainless steel 1.4301
Rail thickness 1,5 mm
Rustproof steel, pickled no
Side rail version Flat profile
Surface Bright, treated
Type Exit symmetrical
Version of the rungs Profile unperforated
Wide-span version no
Width 600 mm
All types

All types

Types Width Rail thickness Item no. Quantity SSU
LT 620 VS A2 200 mm 1.5 mm 7162022
1 piece
LT 630 VS A2 300 mm 1.5 mm 7162049
1 piece
LT 640 VS A2 400 mm 1.5 mm 7162057
1 piece
LT 650 VS A2 500 mm 1.5 mm 7162073
1 piece
LT 660 VS A2 600 mm 1.5 mm 7162081
1 piece
Accessories

Mounting accessories

Products Types Item no. Quantity SSU
Straight connector A2 Straight connector A2 LVG 60 A2 6208846
10 piece
Downloads

Download

EU declaration of conformity LT 660 VS A2 / 7162081 , 0.10MB , pdf
Download

Download
Download

LT 660 VS A2 / 7162081
Download