Note: This article is discontinued. You can find the current article here: 6225238 / T piece 60 FT

T piece VS 60 FT

Item no. 6213863 | EAN 4012196151516

6213863 / LT 660 VS FT
600 mm
1.5 mm
Product description
Product description
Tee, horizontal, for cable ladders with medium-duty rungs (VS) and a side height of 60 mm.
Additional widths are available on request.

Connectors should be ordered separately and in the appropriate quantity.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Cable ladder, side height 60 mm
Technical data

Technical data

Dimension 60x600
Dimension R 490 mm
Height 60 mm
Maintain electrical functions no
Material Steel
Rail thickness 1,5 mm
Rustproof steel, pickled no
Side rail version Flat profile
Surface Hot-dip galvanised
Type Exit symmetrical
Version of the rungs Profile unperforated
Wide-span version no
Width 600 mm
All types

All types

Types Width Rail thickness Item no. Quantity SSU
LT 660 VS FT 600 mm 1.5 mm 6213863
1 piece
Downloads

Download

EU declaration of conformity LT 660 VS FT / 6213863 , 0.10MB , pdf
Download

Download
Download

LT 660 VS FT / 6213863
Download