Telitank T8NL

Item no. 7408494 | EAN 4012195115984

8
Product description
Product description
Raised-height installation unit for the installation of eight individual accessories with a support ring or support bracket on four sides. The current types (4 + 4) are separated using a partition. When multiple accessories are used, the connection capacity can be increased. Screw fixing groove for accessories: 60 mm, vertical.


  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • CO₂ footprint (PCF)
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Colour Graphite black; RAL 9011
Dimension 225x225x125
Material Polyamide
Number of installable devices 8
Number of installable devices, front side 2
Number of installable devices, rear side 2
Product series Telitank
ROHS-conformant yes
Suitable for standard switch material yes
Suitable for wet care yes

Dimensions

Height 138 mm
Length 225 mm
Width 225 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 3,7903 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 3,7903 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Number of installable devices Colour Item no. Quantity SSU
T8NL 00C 9011 8 Graphite black; RAL 9011 7408494
1 piece
T8NL 00C 7035 8 Light grey; RAL 7035 7408498
1 piece
Accessories

System accessories

Products Types Item no. Quantity SSU
Cover plate, Telitank T4L/T8NL, blank Cover plate, Telitank T4L/T8NL, blank T8NL P01 9011 7408436
1 piece
Cover plate, Telitank T4L/T8NL, round installation opening for EKR device, for lengthwise side Cover plate, Telitank T4L/T8NL, round installation opening for EKR device, for lengthwise side T8NL P2 9011 7408458
1 piece
Cover plate, Telitank T4L/T8NL, Modul 45® installation opening Cover plate, Telitank T4L/T8NL, Modul 45® installation opening T8NL P45 9011 7408474
1 piece
Partition Telitank T4L/T8NL Partition Telitank T4L/T8NL T8NL TQ 7408490
1 piece
Strain relief Strain relief ZE2 3 7408650
10 piece
Downloads

Download

REACH Declaration of conformity T8NL 00C 9011 / 7408494 , 0.10MB , pdf
Download

No invitation to tender text is available for this product.