Terminal strip 6–16 mm², junction box, T series, X series

Item no. 2016190 | EAN 4012195896951

2016190 / KL-T 06-16
4
6 mm²
16 mm²
400 V
Product description
Product description
Brass terminals, steel screws, electrogalvanised and transparently passivated, nominal cross-section 6 ÷ 16 mm², nominal voltage 400 V, 1-pin, with terminal sockets, max. connectable conductor per terminal 4 x 16 mm², 4 x 10 mm², 8 x 6 mm² or 12 x 4 mm².

System accessories for junction boxes T100, T160, T250, T350

  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Halogen-free; without chlorine, fluorine and bromine
  • Flame resistant 960 °C
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • CO₂ footprint (PCF)
Technical data

Technical data

Closing plate required no
Colour Light grey
Connectable conductor cross-section, single-wire, max. 16 mm²
Connectable conductor cross-section, single-wire, min. 4 mm²
Connection position Side
Cross-section Max. connectable conductors per terminal max. 4 x 16 mm², 4 x 10 mm², 8x6 mm² or 12 x 4 mm² mm²
Dimension 16mm²
Explosion-tested version no
Insulation material Thermoplast
Material Polyamide
No. of terminals 4
Nominal cross-section, max. 16 mm²
Nominal cross-section, min. 6 mm²
Nominal current 76 A
Nominal voltage 400 V
Number of screwless terminals per pole 1
Pole number 1
Product series HSK
ROHS-conformant Exempt
Transparent no
Version of electrical connection 1 Screw connection

Dimensions

Height 30 mm
Length 31,4 mm
Width 24 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,0903 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,0903 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types No. of terminals Nominal cross-section, min. Nominal cross-section, max. Nominal voltage Item no. Quantity SSU
KL-T 06-16 4 6 mm² 16 mm² 400 V 2016190
10 piece
Downloads

Download

EU declaration of conformity KL-T 06-16 / 2016190 , 0.11MB , pdf
Download
EU declaration of conformity EU declaration of conformity ,

KL-T 06-16 / 2016190
Download