Threaded rod, 2 metres, black

Item no. 3141542 | EAN 4012197448523

M10
Black
Product description
Product description
Threaded rod to DIN 976.
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Colour Black
Diameter 10 mm
Dimension 10x10x2000
Dimension d 10 mm
Dimension L 2000 mm
Left thread no
Length 2000 mm
Material Steel
Surface burnished
Thread M10
Thread metric 10
Thread type Metric
All types

All types

Types Length Thread Colour Item no. Quantity SSU
TR M10 1M BR 1000 mm M10 Black 3141540
10 piece
TR M10 2M BR 2000 mm M10 Black 3141542
10 piece
Downloads

Download

TR M10 2M BR / 3141542
Download