Threaded sleeve for height-adjustable cassette

Item no. 7406866 | EAN 4012195426301

Product description
Product description
Threaded sleeves for retro-installation in cassettes.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • CO₂ footprint (PCF)
Technical data

Technical data

Cassette height 25 mm
Dimension L=25,0
Floor covering thickness 25 mm
Material Stainless steel 1.4301
ROHS-conformant yes

Dimensions

Dimension L 25 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,1473 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,1473 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Floor covering thickness Item no. Quantity SSU
GH N 20 20 mm 7406865
1 piece
GH N 25 25 mm 7406866
1 piece
Downloads

Download

REACH Declaration of conformity GH N 25 / 7406866 , 0.12MB , pdf
RoHS Declaration of conformity GH N 25 / 7406866 , 0.13MB , pdf

No invitation to tender text is available for this product.