Note: This article is discontinued.

Tightening strap in fixed lengths A2K, Jet black

Item no. 6490218 | EAN 4012196589722

Product description
Product description
Pre-terminated tightening strap made of rustproof steel with plastic jacketing and tightening strap lock.
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Colour Jet black; RAL 9005
Dimension 8,0 x 0,3
Dimension 8x0,3x400
Dimension B 9,3 mm
Dimension B1 8 mm
Dimension t 1 mm
Dimension t1 (mm) 0,3
Length 400 mm
Material Stainless steel 1.4301
minimum breaking load 1,16 kN
Surface Plastic-coated
Version for Smooth
All types

All types

Types Length Item no. Quantity SSU
SBF 8-200 A2K 200 mm 6490210
25 piece
SBF 8-400 A2K 400 mm 6490218
25 piece
Downloads

Download

EU declaration of conformity SBF 8-400 A2K / 6490218 , 0.11MB , pdf
Download

Download

SBF 8-400 A2K / 6490218
Download