Note: This article is discontinued.

Tightening strap in fixed lengths A2K, Jet black

Item no. 6490344 | EAN 4012196590988

Product description
Product description
Pre-terminated tightening strap made of rustproof steel with plastic jacketing and tightening strap lock.
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Colour Jet black; RAL 9005
Dimension 15x0,5x400
Dimension 15,0 x 0,5
Dimension B 17 mm
Dimension B1 15 mm
Dimension t 1,2 mm
Dimension t1 (mm) 0,5
Length 400 mm
Material Stainless steel
minimum breaking load 4,19 kN
Surface Plastic-coated
Version for Smooth
All types

All types

Types Length Item no. Quantity SSU
SBF 15-400 A2K 400 mm 6490344
25 piece
SBF 15-700 A2K 700 mm 6490356
25 piece
Downloads

Download

EU declaration of conformity SBF 15-400 A2K / 6490344 , 0.11MB , pdf
Download

Download

SBF 15-400 A2K / 6490344
Download