Note: This article is discontinued.

Tightening strap in fixed lengths A4K, Chestnut brown

Item no. 6490388 | EAN 4012196591077

Product description
Product description
Pre-terminated tightening strap made of rustproof steel with plastic jacketing and tightening strap lock.
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Colour Chestnut brown; RAL 8015
Dimension 15x0,5x500
Dimension 15,0 x 0,5
Dimension B 17 mm
Dimension B1 15 mm
Dimension t 1,2 mm
Dimension t1 (mm) 0,5
Length 500 mm
Material Stainless steel
minimum breaking load 3,93 kN
Surface Plastic-coated
Version for Smooth
All types

All types

Types Length Item no. Quantity SSU
SBF 15-500 A4K 500 mm 6490388
25 piece
SBF 15-700 A4K 700 mm 6490396
25 piece
SBF 15-800 A4K 800 mm 6490400
25 piece
Downloads

Download

EU declaration of conformity SBF 15-500 A4K / 6490388 , 0.10MB , pdf
Download

Download

SBF 15-500 A4K / 6490388
Download