Note: This article is discontinued.

Tightening strap in fixed lengths FSK, Stone grey

Item no. 6490304 | EAN 4012196590902

Product description
Product description
Pre-terminated tightening strap made of strip-galvanised steel with plastic jacketing and tightening strap lock.
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Colour Stone grey; RAL 7030
Dimension 15,0 x 0,5
Dimension 15x0,5x400
Dimension B 17 mm
Dimension B1 15 mm
Dimension t 1,2 mm
Dimension t1 (mm) 0,5
Length 400 mm
Material Steel
minimum breaking load 2,5 kN
Surface Strip galvanized / plastic coated
Version for Smooth
All types

All types

Types Length Item no. Quantity SSU
SBF 15-400 FSK 400 mm 6490304
25 piece
SBF 15-500 FSK 500 mm 6490308
25 piece
Downloads

Download

EU declaration of conformity SBF 15-400 FSK / 6490304 , 0.10MB , pdf
Download

Download

SBF 15-400 FSK / 6490304
Download