- Product description
-
Product descriptionTP support for fastening to horizontal concrete ceilings.
If the profile is fastened directly to the ceiling or the profile is screwed together as head reinforcement, then, for reasons of stability, always use the spacer, type DS 4.
Important: only use brackets of length 345 mm or less.
-
- Technical data
-
CO2 footprint (Product Carbon Footprint)
CO2 Footprint (GWP) Cradle-to-Gate 2,3647 kg CO2e / 1 Piece Colour zinc Dimension L645mm Dimension H 120 mm Dimension L 645 mm Height 120 mm Length 645 mm Maintain electrical functions no Material Steel Surface Strip galvanised Version for S profile Width 60 mm Technical data
Load diagram, TP support, type TPS
-
Bending of the end of the suspended support at permitted bracket load
-
Permitted bracket load in kN without man load
-
Bracket length in mm
-
Load curves with support lengths in mm
-
- All types
- Downloads
-
Data sheet TPS 645 FS / 6364365 , 0.21MB , pdfEU declaration of conformity TPS 645 FS / 6364365 , 0.10MB , pdfUK Declaration of Conformity TPS 645 FS / 6364365 , 0.09MB , pdfREACH Declaration of conformity TPS 645 FS / 6364365 , 0.12MB , pdfRoHS Declaration of conformity TPS 645 FS / 6364365 , 0.12MB , pdfMounting instructions General information on the mounting , 2.65MB , pdfMounting instructions Mounting instructions, TP support systems , 0.04MB , pdf
Kazakhstan - English
End cap
Truss-head bolt with nut and washer F
Hexagonal bolt M10 F
Spacer FS