Trunking, type WDK 40060

Item no. 6188125 | EAN 4012196097210

2000 mm
60 mm
40 mm
Product description
Product description
Trunking cover and base and lid
Four cover fixing devices included.
Lid clamp can be moved along the entire length of the trunking.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • WDK trunking, trunking depth 40 mm
  • gas-/battery-actuated setting tool
  • CO₂ footprint (PCF)
  • Packaging without plastic
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Antibacterial treatment no
Cable retaining clip yes
CO2 Footprint (GWP) Cradle-to-Gate 1,1599 kg CO2e / 1 Meter
Colour Pure white; RAL 9010
Delivery on a roll no
Dimension 40x60x2000
Duct connector no
Fastening type Base perforation
Halogen-free no
Height 40 mm
Length 2000 mm
Maintain electrical functions no
Material Polyvinylchloride
Number of cables NYM 3 x 1.5 mm² Ø 10.5 mm (without socket) 10
Number of cables NYM 3 x 2.5 mm² Ø 11.5 mm (without socket) 8
Number of cables NYM 5 x 1.5 mm² Ø 12.0 mm (without socket) 7
Number of insertable partitions 1
Permitted temperature range, max. 60 °C
Permitted temperature range, min. -5 °C
Protection rating IP30
Protection rating IK code IK04
Protective film no
Usable cross-section 1775 mm²
Version, cable trunking cover Loose
Width 60 mm
All types

All types

Types Length Width Height Colour Item no. Quantity SSU
WDK40060RW 2000 mm 60 mm 40 mm Pure white; RAL 9010 6191134
32 m
WDK40060CW 2000 mm 60 mm 40 mm Cream; RAL 9001 6020887
32 m
WDK40060BR 2000 mm 60 mm 40 mm Sepia brown; RAL 8014 6025617
32 m
WDK40060GR 2000 mm 60 mm 40 mm Stone grey; RAL 7030 6025633
32 m
WDK40060SW 2000 mm 60 mm 40 mm Jet black; RAL 9005 6025638
32 m
WDK40060LGR 2000 mm 60 mm 40 mm Light grey; RAL 7035 6027024
32 m
WDK40060RW 2000 mm 60 mm 40 mm Pure white; RAL 9010 6188125
32 m
Downloads

Download
Download

EU declaration of conformity WDK40060RW / 6188125 , 0.10MB , pdf
Download

No invitation to tender text is available for this product.