Trunking, type WDK 60110

Item no. 6021840 | EAN 4012196019816

2000 mm
108.5 mm
60.3 mm
Product description
Product description
Trunking cover and base with base perforation.
Four cover fixing devices included.
Lid clamp can be moved along the entire length of the trunking.
Device installation is possible with the accessory mounting box, type 2390.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • WDK trunking, trunking depth 60 mm
  • gas-/battery-actuated setting tool
Technical data

Technical data

Antibacterial treatment no
Cable retaining clip yes
CO2 Footprint (GWP) Cradle-to-Gate 2,3523 kg CO2e / 1 Meter
Colour Cream; RAL 9001
Delivery on a roll no
Dimension 60x110x2000
Duct connector no
Fastening type Base perforation
Halogen-free no
Height 60,3 mm
Length 2000 mm
Maintain electrical functions no
Material Polyvinylchloride
Number of cables NYM 3 x 1.5 mm² Ø 10.5 mm (without socket) 29
Number of cables NYM 3 x 2.5 mm² Ø 11.5 mm (without socket) 24
Number of cables NYM 5 x 1.5 mm² Ø 12.0 mm (without socket) 22
Number of insertable partitions 1
Permitted temperature range, max. 60 °C
Permitted temperature range, min. -5 °C
Protection rating IP30
Protection rating IK code IK04
Protective film no
Usable cross-section 5076 mm²
Version, cable trunking cover Loose
Width 108,5 mm
All types

All types

Types Length Width Height Colour Item no. Quantity SSU
WDK60110CW 2000 mm 108.5 mm 60.3 mm Cream; RAL 9001 6021840
16 m
WDK60110GR 2000 mm 108.5 mm 60.3 mm Stone grey; RAL 7030 6022014
16 m
WDK60110LGR 2000 mm 108.5 mm 60.3 mm Light grey; RAL 7035 6027121
16 m
WDK60110RW 2000 mm 108.5 mm 60.3 mm Pure white; RAL 9010 6191215
16 m
WDK60110SW 2000 mm 108.5 mm 60.3 mm Jet black; RAL 9005 6022018
16 m
Accessories

System accessories

Products Types Item no. Quantity SSU
End piece, trunking type WDK 60110 End piece, trunking type WDK 60110 WDK HE60110CW 6162827
10 piece
Internal corner cover, trunking type WDK 60110 Internal corner cover, trunking type WDK 60110 WDK HI60110CW 6160336
2 piece
External corner cover, trunking type WDK 60110 External corner cover, trunking type WDK 60110 WDK HA60110CW 6160921
2 piece
Flat angle cover, trunking type WDK 60110 Flat angle cover, trunking type WDK 60110 WDK HF60110CW 6161529
2 piece
Partition for WDK trunking, trunking height 60 mm Partition for WDK trunking, trunking height 60 mm 2371 60 6023118
2 m
WDK device socket, type 2390 WDK device socket, type 2390 2390 6023207
5 piece
Cover for double accessory mounting box for WDK trunking, trunking height 110 mm Cover for double accessory mounting box for WDK trunking, trunking height 110 mm D2-2 110CW 6169376
10 piece
Cover for triple accessory mounting box for WDK trunking, trunking height 110 mm Cover for triple accessory mounting box for WDK trunking, trunking height 110 mm D2-3 110CW 6169430
10 piece
Cover clip for WDK trunking, trunking width 110 mm Cover clip for WDK trunking, trunking width 110 mm 2370 110 6023517
20 piece
Downloads

Download
Download

EU declaration of conformity WDK60110CW / 6021840 , 0.10MB , pdf
Download

No invitation to tender text is available for this product.