Truss-head bolt with combination nut G

Item no. 6407521 | EAN 4012195354956

6407521 / FRS 10x25 G
25 mm
Steel
Electrogalvanised
Product description
Product description
Truss-head bolt with square neck including combination nut.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • CO₂ footprint (PCF)
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Colour zinc
Dimension M10x25
Full thread yes
Left thread no
Material Steel
Resistance grade 8.8
ROHS-conformant yes
Screw system Miscellaneous
Self-locking no
Surface Electrogalvanised
Thread type Metric
With flange no
With nut yes
With washer no

Dimensions

Dimension D 24 mm
Dimension d 10 mm
Dimension L 25 mm
Length 25 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,0944 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,0944 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Length Material Surface Item no. Quantity SSU
FRS 10x25 G 25 mm Steel Electrogalvanised 6407521
50 piece
Downloads

Download

FRS 10x25 G / 6407521
Download