Truss-head bolt with combination nut, V2A

Item no. 3175608 | EAN 4012195849520

Stainless steel
Bright, treated
Product description
Product description
Truss-head bolt with square neck and combination nut.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • CO₂ footprint (PCF)
Technical data

Technical data

Dimension M8x35/35mm
Full thread yes
Left thread no
Material Stainless steel
Product series Bolts and hooks
ROHS-conformant yes
Screw system Miscellaneous
Self-locking no
Surface Bright, treated
Thread metric 8
Thread type Metric
With flange no
With nut yes
With washer no

Dimensions

Dimension D 8 mm
Dimension L 35 mm
Length 35 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,131 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,131 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Length Material Surface Item no. Quantity SSU
FRSB M8x35 A2 35 mm Stainless steel Bright, treated 3175608
50 piece
FRSB M10x20 A2 20 mm Stainless steel Bright, treated 3175620
50 piece
FRSB M10x25 A2 25 mm Stainless steel Bright, treated 3175625
50 piece
Downloads

Download

FRSB M8x35 A2 / 3175608
Download