Truss-head bolt with flange nut A2

Item no. 6406205 | EAN 4012195925248

Stainless steel
Bright, treated
Product description
Product description
Truss-head bolt with square neck including flange nut.
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 0,0469 kg CO2e / 1 Piece
Colour stainless steel
Dimension M6x20
Dimension d 6 mm
Dimension D 13,5 mm
Dimension L 20 mm
Full thread yes
Left thread no
Length 20 mm
Material Stainless steel
Resistance grade A2-70
Screw system Miscellaneous
Self-locking no
Surface Bright, treated
Thread metric 6
Thread type Metric
WAF 10
With flange no
With nut yes
With washer no
All types

All types

Types Length Material Surface Item no. Quantity SSU
FRSB 6x12 A2 12 mm Stainless steel Bright, treated 6406138
100 piece
FRSB 6x16 A2 16 mm Stainless steel Bright, treated 6406189
100 piece
FRSB 6x20 A2 20 mm Stainless steel Bright, treated 6406205
100 piece
Downloads

Download

Download

FRSB 6x20 A2 / 6406205
Download