Truss-head bolt with flange nut A4

Item no. 6406207 | EAN 4012195925255

Stainless steel 1.4401
Product description
Product description
Truss-head bolt with square neck including flange nut.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • CO₂ footprint (PCF)
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 0,0461 kg CO2e / 1 Piece
Colour stainless steel
Dimension M6x20
Dimension d 6 mm
Dimension D 13,5 mm
Dimension L 20 mm
Full thread yes
Left thread no
Length 20 mm
Material Stainless steel 1.4401
Resistance grade A4-70
Screw system Miscellaneous
Self-locking no
Thread metric 6
Thread type Metric
WAF 10
With flange no
With nut yes
With washer no
All types

All types

Types Length Material Item no. Quantity SSU
FRSB 6x12 A4 12 mm Stainless steel 1.4401 6406142
100 piece
FRSB 6x16 A4 16 mm Stainless steel 1.4401 6406193
100 piece
FRSB 6x20 A4 20 mm Stainless steel 1.4401 6406207
100 piece
Downloads

Download

Download

FRSB 6x20 A4 / 6406207
Download