Truss-head bolt with flange nut G

Item no. 6406133 | EAN 4012195059561

Steel
Product description
Product description
Hot galvanised truss-head bolt with square neck including electrogalvanised combination nut.

For universal fastening of construction components. Permitted use of the article only in dry atmospheres.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • CO₂ footprint (PCF)
Technical data

Technical data

Colour zinc
Dimension M6x12
Full thread yes
Left thread no
Material Steel
Resistance grade 5.6
ROHS-conformant yes
Screw system Miscellaneous
Self-locking no
Surface Electrogalvanised
Thread metric 6
Thread type Metric
WAF 10
With flange no
With nut yes
With washer no

Dimensions

Dimension D 13,5 mm
Dimension d 6 mm
Dimension L 12 mm
Length 12 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,0167 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,0167 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Length Material Surface Item no. Quantity SSU
FRSB 6x12 G 12 mm Steel Electrogalvanised 6406130
100 piece
FRSB M6x12 G SW 12 mm Steel Electrogalvanised, black-passivated 6406131
100 piece
FRSB 6x12 VZ G 12 mm Steel Electrogalvanised 6406133
10 piece
FRSB 6x20 G 20 mm Steel Electrogalvanised 6406181
100 piece
FRSB M6x20 G SW 20 mm Steel Electrogalvanised, black-passivated 6406210
100 piece
Downloads

Download

FRSB 6x12 VZ G / 6406133
Download