Truss-head bolt with nut and washer A2

Item no. 6406718 | EAN 4012196200474

Stainless steel 1.4301
Product description
Product description
Truss-head bolt with square neck including hexagonal nut and washer.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • CO₂ footprint (PCF)
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Colour stainless steel
Dimension M10x25
Full thread yes
Left thread no
Material Stainless steel 1.4301
Resistance grade A2-70
ROHS-conformant yes
Screw system Miscellaneous
Self-locking no
Surface Bright, treated
Thread metric 10
Thread type Metric
WAF 17
With flange no
With nut yes
With washer yes

Dimensions

Dimension D 24 mm
Dimension d 10 mm
Dimension L 25 mm
Length 25 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,1917 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,1917 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Length Material Surface Item no. Quantity SSU
FRS 6x12 A2 12 mm Stainless steel 1.4301 - 6406521
100 piece
FRS 6x16 A2 16 mm Stainless steel 1.4301 - 6406556
100 piece
FRS 6x20 A2 20 mm Stainless steel 1.4301 - 6406602
100 piece
FRS 8x16 A2 16 mm Stainless steel 1.4301 - 6406696
50 piece
FRS 10x25 A2 25 mm Stainless steel 1.4301 Bright, treated 6406718
50 piece
FRS 10x30 A2 30 mm Stainless steel 1.4301 - 6406726
50 piece
FRS 12x25 A2 25 mm Stainless steel 1.4301 Bright, treated 6406750
25 piece
FRS 12x30 A2 30 mm Stainless steel 1.4301 - 6406769
25 piece
FRS 8x25 A2 25 mm Stainless steel 1.4301 - 6406815
50 piece
FRS 8x35 A2 35 mm Stainless steel 1.4301 - 6406823
50 piece
FRS 10x20 A2 20 mm Stainless steel 1.4301 - 6406866
50 piece
Downloads

Download

Download

FRS 10x25 A2 / 6406718
Download