- Product description
-
Product descriptionTruss-head bolt with square neck. With washer and hexagonal nut.
The truss-head bolt can be used in combination with hot-dip and double-dip galvanised articles.
-
- Technical data
-
Technical data
Colour stainless steel Dimension M10x25 Full thread yes Left thread no Material Stainless steel 1.4301 Resistance grade A2-70 ROHS-conformant yes Screw system Miscellaneous Self-locking no Surface Bright, treated Thread metric 10 Thread type Metric With flange no With nut yes With washer yes Dimensions
Dimension D 18 mm Dimension d 10 mm Dimension L 25 mm Length 25 mm CO2 footprint (Product Carbon Footprint)
CO2 Footprint (GWP) Cradle-to-Gate 0,2023 kg CO2e / 1 Piece CO₂ Footprint (GWP) 0,2023 kg CO₂e Declared Unit Units Declared Unit Quantity 1 Determination date of CO2 value 2025-05-21T00:00:00.000+0200 - All types
- Downloads
-
Data sheet FRS 10x25 TPS A2 / 6407537 , 0.15MB , pdfEU declaration of conformity FRS 10x25 TPS A2 / 6407537 , 0.06MB , pdfREACH Declaration of conformity FRS 10x25 TPS A2 / 6407537 , 0.12MB , pdfRoHS Declaration of conformity FRS 10x25 TPS A2 / 6407537 , 0.12MB , pdfMounting instructions General information on the mounting , 2.65MB , pdf
Kazakhstan - English