Truss-head bolt with nut and washer A4

Item no. 6406580 | EAN 4012196817573

Product description
Product description
Truss-head bolt with square neck including hexagonal nut and washer.

For example, for use in longitudinal hole 7 x 20 mm or 7 x 32 mm.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • CO₂ footprint (PCF)
Technical data

Technical data

Colour stainless steel
Dimension M6x16
Full thread yes
Left thread no
Material Stainless steel 1.4401
Resistance grade A4-70
ROHS-conformant yes
Screw system Miscellaneous
Self-locking no
Thread metric 6
Thread type Metric
WAF 10
With flange no
With nut yes
With washer yes

Dimensions

Dimension d 6 mm
Dimension D 13,5 mm
Dimension L 16 mm
Length 16 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,044 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,044 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Length Material Surface Item no. Quantity SSU
FRS 6x12 A4 12 mm Stainless steel 1.4401 - 6406564
100 piece
FRS 6x16 A4 16 mm Stainless steel 1.4401 - 6406580
100 piece
FRS 6x20 A4 20 mm Stainless steel 1.4401 - 6406610
100 piece
FRS 8x16 A4 16 mm Stainless steel 1.4401 - 6406653
50 piece
FRS 8x16 A4 16 mm Stainless steel 1.4571 - 6406698
50 piece
FRS 12x25 A4 25 mm Stainless steel 1.4401 - 6406785
25 piece
FRS 10x20 A4 20 mm Stainless steel 1.4401 - 6406870
50 piece
FRS 10x20S A4 20 mm Stainless steel 1.4401 - 6406872
50 piece
FRS 10x25 A4 25 mm Stainless steel 1.4401 Bright, treated 6407524
50 piece
Downloads

Download

FRS 6x16 A4 / 6406580
Download