Truss-head bolt with nut and washer F

Item no. 6407528 | EAN 4012196201792

Steel
Hot galvanised
Product description
Product description
Truss-head bolt with square neck including hexagonal nut and washer.

The truss-head bolt can be used in combination with hot-dip and double-dip galvanised articles.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • CO₂ footprint (PCF)
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Colour zinc
Dimension M10x25
Full thread yes
Left thread no
Material Steel
Resistance grade 5.6
ROHS-conformant yes
Screw system Miscellaneous
Self-locking no
Surface Hot galvanised
Thread metric 10
Thread type Metric
WAF 17
With flange no
With nut yes
With washer yes

Dimensions

Dimension D 24 mm
Dimension d 10 mm
Dimension L 25 mm
Length 25 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,0843 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,0843 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Length Material Surface Item no. Quantity SSU
FRS 12x25 F 25 mm Steel Hot galvanised 6406254
50 piece
FRS 12x30 F 30 mm Steel Hot galvanised 6406270
50 piece
FRS 8x16 F 5.6 16 mm Steel Hot galvanised 6406939
50 piece
FRS 8x16 F 8.8 16 mm Steel Hot galvanised 6406963
50 piece
FRS 8x20 F 20 mm Steel Hot galvanised 6406971
50 piece
FRS 8x25 F 25 mm Steel Hot galvanised 6406998
50 piece
FRS 8x35 F 35 mm Steel Hot galvanised 6407048
50 piece
FRS 10x20 F 20 mm Steel Hot galvanised 6407471
50 piece
FRS 10x25 F 25 mm Steel Hot galvanised 6407528
50 piece
FRS 10x25 TPS F 25 mm Steel Hot galvanised 6407536
50 piece
FRS 10x25 F 8.8 25 mm Steel Hot galvanised 6407560
50 piece
FRS 10x30 F 30 mm Steel Hot galvanised 6407579
50 piece
Downloads

Download

FRS 10x25 F / 6407528
Download