U support connector A2

Item no. 6018517 | EAN 4012195706007

Product description
Product description
U support connector to connect US 3 supports.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • U support
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 2,8498 kg CO2e / 1 Piece
Colour stainless steel
Dimension 190x45
Dimension 27,5 x 45 x 190
Drill hole spacing, centre 50 mm
Height 27,5 mm
Length 190 mm
Material Stainless steel
Rustproof steel, pickled no
Suitable for profile shapes U profile
Surface Bright, treated
Width 45 mm
With screw accessories yes
All types

All types

Types Item no. Quantity SSU
VUS 3 A2 6018517
1 piece
Downloads

Download

EU declaration of conformity VUS 3 A2 / 6018517 , 0.10MB , pdf
Download
REACH Declaration of conformity VUS 3 A2 / 6018517 , 0.12MB , pdf
RoHS Declaration of conformity VUS 3 A2 / 6018517 , 0.13MB , pdf

Download
Download

VUS 3 A2 / 6018517
Download