Note: This article is discontinued.

UDHOME2 floor socket, with tube body, double NF, stainless steel

Item no. 7368411 | EAN 4012196591831

Product description
Product description
Square floor socket for use in wet-care cavity and screed floors in indoor areas. Cable exit for height-adjustable tube body. Installation housing with pre-marked insertion openings for pipes (M20/M25). Cover adjustable to top edge of floor covering using four height-adjustment supports. The minimum installation depth is 110 mm, the height-adjustment range is +25 mm. The load-bearing capacity of 15 kN is only guaranteed when in an unused state.


  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Cable outlet version Lowerable tube body
CO2 Footprint (GWP) Cradle-to-Gate 14,8391 kg CO₂e / 1 Piece
Dimension 140x140x110
Dimension h 110 mm
Floor care Wet
Floor covering protection frame no
Floor height, max. 130 mm
Floor height, min. 110 mm
Installation depth 110 mm
Length 140 mm
Length of external dimensions 140 mm
Length of installation dimensions 140 mm
Material Stainless steel
Number of mounting boxes 1
Opening mechanism Sash lock
Suitable for cavity floor installation yes
Suitable for raised floor installation yes
Suitable for underfloor ducts yes
Suitable for wet care yes
Version for Square
Wide external dimensions 140 mm
Wide installation dimensions 140 mm
Width 140 mm
With floor covering recess no
All types

All types

Types Cover version Item no. Quantity SSU
UDHOME2 VF N 7368411
1 piece
Downloads

Download

EU declaration of conformity UDHOME2 VF N / 7368411 , 0.11MB , pdf
Download

UDHOME2 VF N / 7368411
Download