Note: This article is discontinued. You can find the current article here: 2003700 / UP Flush-mounted device box 46

UG60 device socket with square support

Item no. 2004372 | EAN 4012195290391

2004372 / UG 60 258G
40 mm
20/25 mm
7
Product description
Product description
The ideal system for use in any kind of masonry. The products were developed according to the state of the art and are perfectly matched. They can fulfil any practical requirements, thus allowing perfect installations in record time.
The system comprises a comprehensive range of accessories and can be used for any application.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • CO₂ footprint (PCF)
Technical data

Technical data

Accessory screw clearance 60 mm
Colour Black
Cover Without
Device fixing Screw or spread
Dimension Ø60mm, H40mm
Equipment Without
Flame-resistant acc. to VDE 0471/DIN 695 Part 2-1, test temperature 650°C
Floor height, min. 42 mm
for pipe diameter 20/25 mm
Material Polystyrene
No. of entries 7
Nominal cross-section, max. 2,5 mm²
Nominal cross-section, min. 1,5 mm²
Product series WIN Series
Protection rating IP20
Rated voltage 400 V
ROHS-conformant yes
Sealable no
Shape Round
Support Square support
Type of entry Break-out openings for cables and pipes Ø 20 mm and Ø 25 mm
With bolts no

Dimensions

Height 40 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,0416 kg CO₂e / 1 Piece
CO₂ Footprint (GWP) 0,0416 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-04-02T00:00:00.000+0200
All types

All types

Types Height for pipe diameter No. of entries Item no. Quantity SSU
UG 60 258G 40 mm 20/25 mm 7 2004372
25 piece
Downloads

Download

Download

UG 60 258G / 2004372
Download