Note: This article is discontinued. You can find the current article here: 7410022 / UZD250-4 junction and branch box

UGD250-3 for round installation units, for screed height 70−125 mm

Item no. 7410091 | EAN 4012195431756

7410091 / UGD 250-3R4
70 mm
125 mm
28 mm
48 mm
Round
250 mm
R4
Product description
Product description
Underfloor accessory box for screed-covered underfloor installation ducts with sheet steel side walls. To mount installation units of the selected nominal size. Height can be infinitely adjusted to the nominal screed height (rapid adjustment possible) and the screed can be worked flushed to the screed scraping edge. With noise decoupling option after screed laying and can be used with system accessories, also for heavy-duty application.

Side walls are prepared for duct widths 190 and 250 mm.

  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • gas-/battery-actuated setting tool
  • CO₂ footprint (PCF)
Technical data

Technical data

Decouplable yes
Dimension 410x367x70
Duct height, min. 28 mm
Floor plate yes
For pipe connection no
Height-adjustment range, max. 125 mm
Height-adjustment range, min. 70 mm
Installation opening for flush-mount unit Round
Installation opening for on-floor tank no
Installation space, max. 11,63 dm³
Installation space, min. 6,09 dm³
Lowerable to be flush-floor no
Material Steel
Minimum screed height 70
Nominal size 250 mm
Nominal size for device installation units R4
Product series EÜK Trunking system
ROHS-conformant Exempt
Screed height, max. 125 mm
Screed height, min. 70 mm
Seal installation option yes
Suitable for screed-covered underfloor ducts yes
Suitable for screed-flush closed underfloor ducts no
Suitable for underfloor ducts yes
Surface Strip galvanised
Trunking height, max. 48 mm
Trunking width, max. 250 mm
Trunking width, min. 190 mm

Dimensions

Dimension A 367 mm
Dimension a 262 mm
Dimension b 283 mm
Dimension B 410 mm
Dimension d Ø 215 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 7,8286 kg CO₂e / 1 Piece
CO₂ Footprint (GWP) 7,8286 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-04-02T00:00:00.000+0200
All types

All types

Types Screed height, min. Screed height, max. Duct height, min. Trunking height, max. Installation opening for flush-mount unit Nominal size Nominal size for device installation units Item no. Quantity SSU
UGD 250-3R4 70 mm 125 mm 28 mm 48 mm Round 250 mm R4 7410091
1 piece
Accessories

System accessories

Products Types Item no. Quantity SSU
Quick height-adjustment aid Quick height-adjustment aid SE UZD3 7410160
4 piece
Protective conductor connection bracket Protective conductor connection bracket 8AWR 6288704
10 piece

Mounting accessories

Products Types Item no. Quantity SSU
Height compensation set (115-170 mm) for UZD/UGD250-3 with height 70–125 mm Height compensation set (115-170 mm) for UZD/UGD250-3 with height 70–125 mm ASH250-3 B115170 7410142
1 piece
Downloads

Download

EU declaration of conformity UGD 250-3R4 / 7410091 , 0.11MB , pdf
Download

No invitation to tender text is available for this product.