Note: This article is discontinued.

Underfloor box UDSR4 for installation pipe and metal duct

Item no. 7400355 | EAN 4012195729853

Product description
Product description
Underfloor outlet box with fixed, unchangeable installation opening of Ø 215 mm for an installation unit of nominal size R4. The mounting opening is created using the screed protection cover contained in the scope of supply. The underfloor box possesses installation openings for a 2 or 3-compartment sheet steel underfloor duct of nominal size 25038 as well as six M20 or M25 installation pipes on all four sides. The box is principally suited for use in floor structures in cement screed with a structure height of up to 90 mm.

  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • gas-/battery-actuated setting tool
  • CO₂ footprint (PCF)
Technical data

Technical data

Dimension 329x329x92
Material Steel
Nominal size for device installation units R4
Product series UDS Underfloor box
ROHS-conformant yes
Screed height, max. 90 mm
Screed height, min. 65 mm
Surface Strip galvanised

Dimensions

Dimension d Ø 215 mm
Height 92 mm
Length 330 mm
Width 330 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 8,075 kg CO₂e / 1 Piece
CO₂ Footprint (GWP) 8,075 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-04-02T00:00:00.000+0200
All types

All types

Types Item no. Quantity SSU
UDSSD 25038 R4 7400355
1 piece
Downloads

Download

EU declaration of conformity UDSSD 25038 R4 / 7400355 , 0.11MB , pdf
Download

No invitation to tender text is available for this product.