Note: This article is discontinued.

Underfloor installation duct, 3-compartment, duct height 28 mm

Item no. 7400336 | EAN 4012195089384

2000 mm
3 St.
Product description
Product description
Underfloor installation duct for laying cables under the floor.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • gas-/battery-actuated setting tool
Technical data

Technical data

Application area Screed-covered
CO₂ Footprint (GWP) Cradle-to-Gate 12,8296 kg CO₂e / 1 Meter
Cross-section, draw a 3068 mm²
Cross-section, draw b 2834 mm²
Decouplable no
Dimension 2000x350x28
Dimension a 120 mm
Dimension b 110 mm
Dimension h 28 mm
Duct height, min. 28 mm
Floor plate yes
Height 28 mm
Length 2000 mm
Material Steel
Number of compartments 3 St.
Number of fixed partitions 2
Removable cover no
Surface Strip galvanized
Usable cross-section 8970 mm²
Width 350 mm
All types

All types

Types Length Width Number of compartments Item no. Quantity SSU
S3 25028 2000 mm 250 mm 3 St. 7400324
2 m
S3 35028 2000 mm 350 mm 3 St. 7400336
2 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Vertical bend, three-compartment, height 28 mm Vertical bend, three-compartment, height 28 mm KV3 35028 7400656
1 piece
Connection shackle, height 28 mm Connection shackle, height 28 mm VL 35028E 7400972
1 piece
Downloads

Download

EU declaration of conformity S3 35028 / 7400336 , 0.11MB , pdf
Download
REACH Declaration of conformity S3 35028 / 7400336 , 0.12MB , pdf
RoHS Declaration of conformity S3 35028 / 7400336 , 0.13MB , pdf

No invitation to tender text is available for this product.