Note: This article is discontinued. You can find the current article here: 7400657 / Vertical bend, three-compartment, height 28 mm

Vertical bend, three-compartment, height 28 mm

Item no. 7400656 | EAN 4012195090458

3 St.
Product description
Product description
For vertical direction changes of screed-covered underfloor installation ducts (wall connections, supplies).

An important precondition for correct underfloor installation is the screed structure.

In the case of a screed-covered system, it is important that the screed thickness of the duct is at least 35 mm, to avoid the formation of cracks (DIN 18560).

Screed height: 60 mm only for on-floor connection technology (Telitank), 70 mm or more for underfloor connection technology.

  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Cross-section, draw a 3068 mm²
Cross-section, draw b 2834 mm²
Duct height, min. 28 mm
Material Steel
Number of compartments 3 St.
Number of fixed partitions 2
Product series EÜK Trunking system
ROHS-conformant yes
Suitable for screed-covered underfloor ducts yes
Suitable for screed-flush closed underfloor ducts no
Surface Strip galvanised
Trunking width, min. 350 mm

Dimensions

Dimension a 120 mm
Dimension b 110 mm
Dimension h 28 mm
Height 28 mm
Length 200 mm
Width 350 mm
All types

All types

Types Width Number of compartments Item no. Quantity SSU
KV3 25028 250 mm 3 St. 7400644
1 piece
KV3 35028 350 mm 3 St. 7400656
1 piece
Downloads

Download

EU declaration of conformity KV3 35028 / 7400656 , 0.11MB , pdf
Download
REACH Declaration of conformity KV3 35028 / 7400656 , 0.12MB , pdf

No invitation to tender text is available for this product.