Note: This article is discontinued.

Underfloor installation duct, 3-compartment , Kanalhöhe 48 mm

Item no. 7400332 | EAN 4012195089377

2000 mm
3 St.
Product description
Product description
Underfloor installation duct for laying cables under the floor.

  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • gas-/battery-actuated setting tool
  • CO₂ footprint (PCF)
Technical data

Technical data

Application area Screed-covered
Cross-section, draw a 4048 mm²
Cross-section, draw b 3174 mm²
Decouplable no
Dimension 2000x250x48
Duct height, min. 48 mm
Floor plate yes
Material Steel
Number of compartments 3 St.
Number of fixed partitions 2
Product series EÜK Trunking system
Removable cover no
ROHS-conformant yes
Surface Strip galvanised
Usable cross-section 11270 mm²

Dimensions

Dimension a 90 mm
Dimension b 70 mm
Dimension h 48 mm
Height 48 mm
Length 2000 mm
Width 250 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 11,8742 kg CO₂e / 1 Meter
CO₂ Footprint (GWP) 11,8742 kg CO₂e
Declared Unit Metres
Declared Unit Quantity 1
Determination date of CO2 value 2025-04-02T00:00:00.000+0200
All types

All types

Types Length Width Number of compartments Item no. Quantity SSU
S3 25048 2000 mm 250 mm 3 St. 7400332
2 m
S3 35048 2000 mm 350 mm 3 St. 7400344
2 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Vertical bend, three-compartment, height 48 mm Vertical bend, three-compartment, height 48 mm KV3 25048 7400652
1 piece
Connection shackle, height 48 mm Connection shackle, height 48 mm VL 25048E 7400970
1 piece
Downloads

Download

EU declaration of conformity S3 25048 / 7400332 , 0.11MB , pdf
Download
REACH Declaration of conformity S3 25048 / 7400332 , 0.12MB , pdf
RoHS Declaration of conformity S3 25048 / 7400332 , 0.13MB , pdf

S3 25048 / 7400332
Download