Note: This article is discontinued.

Underfloor installation duct, 3-compartment, trunking height 38 mm

Item no. 7400340 | EAN 4012195089391

2000 mm
3 St.
Product description
Product description
Underfloor installation duct for laying cables under the floor.

  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • gas-/battery-actuated setting tool
  • CO₂ footprint (PCF)
Technical data

Technical data

Application area Screed-covered
CO2 Footprint (GWP) Cradle-to-Gate 12,664 kg CO₂e / 1 Meter
CO₂ Footprint (GWP) 12,664 kg CO₂e
Cross-section, draw a 4248 mm²
Cross-section, draw b 3924 mm²
Declared Unit (LCA) Metres
Decouplable no
Determination date of CO2 value 2025-04-02T00:00:00.000+0200
Dimension 2000x350x38
Dimension a 120 mm
Dimension b 110 mm
Dimension h 38 mm
Duct height, min. 38 mm
Floor plate yes
Height 38 mm
Length 2000 mm
Material Steel
Number of compartments 3 St.
Number of fixed partitions 2
Removable cover no
Surface Strip galvanised
Usable cross-section 12420 mm²
Width 350 mm
All types

All types

Types Length Width Number of compartments Item no. Quantity SSU
S3 25038 2000 mm 250 mm 3 St. 7400328
2 m
S3 35038 2000 mm 350 mm 3 St. 7400340
2 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Vertical bend, three-compartment, height 38 mm Vertical bend, three-compartment, height 38 mm KV3 35038 7400660
1 piece
Connection shackle, height 38 mm Connection shackle, height 38 mm VL 35038E 7400974
1 piece
Downloads

Download

EU declaration of conformity S3 35038 / 7400340 , 0.11MB , pdf
Download
REACH Declaration of conformity S3 35038 / 7400340 , 0.12MB , pdf
RoHS Declaration of conformity S3 35038 / 7400340 , 0.13MB , pdf

S3 35038 / 7400340
Download