Note: This article is discontinued.

Underfloor test box made of concrete

Item no. 5106041 | EAN 4012196431137

5106041 / 5700 CIP
190 mm
325x325x190
Product description
Product description
• Made of concrete
• Without separating piece
• According to VDE 0185-561-5 (IEC 62561-5)
Technical data

Technical data

Accessories no
Dimension 325x325x190
Material Concrete
ROHS-conformant yes
Spare part no

Dimensions

Height 190 mm
Length 325 mm
Length 0,35 m
Width 325 mm
All types

All types

Types Height Dimension Item no. Quantity SSU
5700 CIP 190 mm 325x325x190 5106041
1 piece
Downloads

Download

REACH Declaration of conformity 5700 CIP / 5106041 , 0.12MB , pdf
RoHS Declaration of conformity 5700 CIP / 5106041 , 0.13MB , pdf

5700 CIP / 5106041
Download