- Product description
-
Product descriptionUniversal connector for horizontal straight and angle connections of walkable cable trays. In an angled state, with additional cable protection through flattened edges. Including fastening material.
-
- Technical data
-
Technical data
Adjustable connector, horizontal yes Colour zinc Connection type Screw connector Dimension 100x200 Dimension 100x200 Material Steel Plate thickness 2 mm Quantity of bolts 8 St. ROHS-conformant yes Suitable for cable support system width, max. 600 mm Suitable for cable support system width, min. 100 mm Suitable for cable tray yes Suitable for cable tray system height 100 mm Surface Strip galvanised Version for Straight and angle connector Dimensions
Height 88 mm Length 200 mm CO2 footprint (Product Carbon Footprint)
CO2 Footprint (GWP) Cradle-to-Gate 0,8726 kg CO2e / 1 Piece CO₂ Footprint (GWP) 0,8726 kg CO₂e Declared Unit Units Declared Unit Quantity 1 Determination date of CO2 value 2025-05-14T00:00:00.000+0200 - All types
- Downloads
-
Data sheet RUVK 100 FS / 6067870 , 0.16MB , pdfEU declaration of conformity RUVK 100 FS / 6067870 , 0.10MB , pdfUK Declaration of Conformity RUVK 100 FS / 6067870 , 0.09MB , pdfREACH Declaration of conformity RUVK 100 FS / 6067870 , 0.12MB , pdfRoHS Declaration of conformity RUVK 100 FS / 6067870 , 0.12MB , pdfLabel approval UL certificate cable trays BKRS , 0.24MB , pdfMounting instructions General information on the mounting of cable support systems , 2.65MB , pdfMounting instructions Mounting instructions, BKRS walkable cable tray systems for Porsche AG , 0.06MB , pdfMounting instructions BKRS walkable cable tray systems , 5.36MB , pdf
Kazakhstan - English