Note: This article is discontinued. You can find the current article here: 2003748 / Universal cover

Universal cover

Item no. 2003236 | EAN 4012195024316

White
Product description
Product description
Universal cover for concealed and cavity wall socket. With drill holes, central fastening for connection socket, hole spacing 60 mm for device socket and device connection socket, hole spacing 67 mm for connection socket, retractable screws. Roughened surface.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Halogen-free; without chlorine, fluorine and bromine
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Diameter 60 mm
  • Diameter 70 mm
Technical data

Technical data

Colour White
Diameter 85 mm
Dimension Ø84mm
Fastening type Screw-on lid
Flame-resistant Acc. to VDE 0471/DIN 695 Part 2-1, test temperature 750°C
Halogen-free yes
Height 1,5 mm
Material Polystyrene
Sealable no
Shape Round
With bolts no
All types

All types

Types Height Colour Item no. Quantity SSU
UG UD 1.5 mm White 2003236
20 piece
ZA 60-D 1.8 mm White 2003748
25 piece
Downloads

Download

Download

REACH Declaration of conformity UG UD / 2003236 , 0.12MB , pdf
RoHS Declaration of conformity UG UD / 2003236 , 0.13MB , pdf

UG UD / 2003236
Download