Universal downpipe clip 60−130 mm Cu

Item no. 5350883 | EAN 4012195426851

5350883 / 301 V-CU
Copper
Product description
Product description
• Adjustable for pipe diameter of 60−130 mm
• With 2 connection holes Ø 7 mm
• With 1 connection hole Ø 9 mm
• With 1 connection hole Ø 11 mm
• Incl. hexagonal bolt M6 x 20 and M6 nut
  • CO₂ footprint (PCF)
  • Packaging without plastic
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Bimetal connector no
Clamping range, max. 130 mm
Clamping range, min. 60 mm
Connection hole 11 mm
Dimension 420mm
explosion-proof no
Integrated round conductor guide no
Material Copper
ROHS-conformant yes

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,5018 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,5018 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Material Item no. Quantity SSU
301 V-CU Copper 5350883
5 piece
Downloads

Download

301 V-CU / 5350883
Download