Universal plug-in terminal, 2-pole

Item no. 2054450 | EAN 4012196334629

2054450 / 61 225 FL
2
0.2 mm²
2.5 mm²
450 V
Transparent
Product description
Product description
Tested according to EN 60998.

Screwless terminal to connect electrical conductors. The type of conductor can either be flexible, multi-wire or rigid.

If rigid conductors are used, an opening of the release lever is not necessary. The conductor can be plugged into the terminal directly.

To extract the conductors, simply open the release lever. The strand can then be easily pulled-out.

Nominal cross-section:

2 x 0.2 - 2.5 mm² multi-wire cables / single-wire conductors

Rated voltage 450 V.

Rated current 24 A.

Stripping length: 9 mm (+1 mm).

Inspection opening: Phase tester and testing pin (max. Ø 2 mm), very easily accessible on the top side of the terminal

Max. approved ambient temperature according to EN 60998: -5 to +85 °C.


Technical data UL (USA)

Rated voltage 300 V

Clamping range      AWG 24-12

Ambient temp. max. 105 °C

  • ENEC Austria
  • Underwriters Laboratories Inc., USA
  • Halogen-free; without chlorine, fluorine and bromine
  • Flame resistant 850 °C
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Installation electrotechnical expertise
Technical data

Technical data

Colour Transparent
Connectable conductor cross-section, multi-wire, max. 2,5 mm²
Connectable conductor cross-section, multi-wire, min. 0,2 mm²
Connectable conductor cross-section, single-wire, max. 2,5 mm²
Connectable conductor cross-section, single-wire, min. 0,2 mm²
Cross-section 2 x 0.2 - 2.5 mm² multi-wire cables / single-wire conductors mm²
Dimension 0,2-2,5mm²
Flame-resistant Acc. to VDE 0471/DIN 695 Part 2-1, test temperature 850°C
Insulation material Thermoplast
Material Polycarbonate
No. of terminals 2
Nominal cross-section, max. 2,5 mm²
Nominal cross-section, min. 0,2 mm²
Nominal current 24 A
Nominal voltage 450 V
Permitted temperature range, max. 85 °C
Permitted temperature range, min. -5 °C
Pole number 1
Product series HSK
ROHS-conformant yes
Suitable for flexible conductors yes
Suitable for multi-wire conductors yes
Suitable for solid conductors yes
With actuating levers yes

Dimensions

Height 11,7 mm
Length 11,9 mm
Width 21 mm
All types

All types

Types No. of terminals Nominal cross-section, min. Nominal cross-section, max. Nominal voltage Colour Item no. Quantity SSU
61 225 FL 2 0.2 mm² 2.5 mm² 450 V Transparent 2054450
100 piece
Downloads

Download

EU declaration of conformity 61 225 FL / 2054450 , 0.10MB , pdf
Download
REACH Declaration of conformity 61 225 FL / 2054450 , 0.12MB , pdf

61 225 FL / 2054450
Download