- Product description
-
Product descriptionCover for cable trays and mesh cable trays.
-
- Technical data
-
Technical data
Colour zinc Dimension 100x3000 Fastening type On top Maintain electrical functions no Material Steel Plate thickness 0,7 mm ROHS-conformant yes Rustproof steel, pickled no Suitable for cable ladder yes Suitable for cable tray yes Suitable for mesh cable tray no Surface Strip galvanised Dimensions
Dimension B 100 mm Length 3000 mm Width 100 mm - All types
-
All types
- Downloads
-
Data sheet DRLU 100 FS RU / 6052021 , 0.14MB , pdfCatalogue Cable support systems , 2.10MB , pdfEU declaration of conformity DRLU 100 FS RU / 6052021 , 0.10MB , pdfREACH Declaration of conformity DRLU 100 FS RU / 6052021 , 0.13MB , pdfRoHS Declaration of conformity DRLU 100 FS RU / 6052021 , 0.13MB , pdfMounting instructions Cable ladder systems , 6.45MB , pdfMounting instructions General information on the mounting of cable support systems , 2.65MB , pdf
Kazakhstan - English