Unperforated lid FS

Item no. 6052031 | EAN 4012196626304

3000 mm
Product description
Product description
Cover for cable trays and mesh cable trays.
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Colour zinc
Dimension 500x3000
Dimension B 500 mm
Fastening type On top
Length 3000 mm
Maintain electrical functions no
Material Steel
Plate thickness 0,9 mm
Rustproof steel, pickled no
Suitable for cable ladder yes
Suitable for cable tray yes
Suitable for mesh cable tray no
Surface Strip galvanised
Width 500 mm
All types

All types

Types Length Width Plate thickness Item no. Quantity SSU
DRLU 100 FS RU 3000 mm 100 mm 0.7 mm 6052021
3 m
DRLU 150 FS RU 3000 mm 150 mm 0.7 mm 6052022
3 m
DRLU 200 FS RU 3000 mm 200 mm 0.7 mm 6052023
3 m
DRLU 300 FS RU 3000 mm 300 mm 0.7 mm 6052025
3 m
DRLU 400 FS RU 3000 mm 400 mm 0.9 mm 6052027
3 m
DRLU 500 FS RU 3000 mm 500 mm 0.9 mm 6052031
3 m
DRLU 600 FS RU 3000 mm 600 mm 0.9 mm 6052033
3 m
Downloads

Download

Download

EU declaration of conformity DRLU 500 FS RU / 6052031 , 0.10MB , pdf
Download

Download
Download

DRLU 500 FS RU / 6052031
Download