US 3 support FS

Item no. 6342312 | EAN 4012196222438

2 mm
Product description
Product description
U support in fixed lengths. Dimensions 30 x 50 mm.

For bracket widths of 400 mm or more, or if the bracket is mounted at the end of a suspended support, we recommend the use of the spacer, type DSK 25.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • CO₂ footprint (PCF)
Technical data

Technical data

Breakable no
Colour zinc
Dimension 30 x 50 x 2,0
Dimension 50x30x700
Hole width 11 mm
Maintain electrical functions yes
Material Steel
Material thickness 2 mm
Product series US 3 Series
Profile shape U profile
ROHS-conformant yes
Slot width 30 mm
Static value A 1,42 cm²
Static value ly 1,52 cm⁴
Static value lz 5,72 cm⁴
Static value Wy 0,7 cm³
Static value Wz 2,29 cm³
Surface Strip galvanised
Type of perforation 3 sides perforated
Version for Single profile
With toothing no

Dimensions

Dimension L 700 mm
Height 30 mm
Length 700 mm
Width 50 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 2,7968 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 2,7968 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Length Material thickness Item no. Quantity SSU
US 3 20 FS 200 mm 2 mm 6342302
1 piece
US 3 30 FS 300 mm 2 mm 6342304
1 piece
US 3 40 FS 400 mm 2 mm 6342306
1 piece
US 3 50 FS 500 mm 2 mm 6342308
1 piece
US 3 60 FS 600 mm 2 mm 6342310
1 piece
US 3 70 FS 700 mm 2 mm 6342312
1 piece
US 3 80 FS 800 mm 2 mm 6342314
1 piece
US 3 90 FS 900 mm 2 mm 6342316
1 piece
US 3 100 FS 1000 mm 2 mm 6342318
1 piece
US 3 150 FS 1500 mm 2 mm 6342328
1 piece
US 3 200 FS 2000 mm 2 mm 6342338
1 piece
US 3 300 FS 3000 mm 2 mm 6342340
1 piece
US 3 600 FS 6000 mm 2 mm 6342345
1 piece
Accessories

Mounting accessories

Products Types Item no. Quantity SSU
U support connector FT U support connector FT VUS 3 FT 6018513
10 piece
Protective cap Protective cap US 3 KS OR 6338458
20 piece
Truss-head bolt with nut and washer F Truss-head bolt with nut and washer F FRS 10x25 F 8.8 6407560
50 piece
Spacer FT Spacer FT DSK 25 FT 6416446
20 piece
Hexagonal bolt M10 F Hexagonal bolt M10 F SKS 10x80 F 6418250
20 piece
Head plate FT Head plate FT KU 3 FT 6348874
1 piece
Downloads

Download

EU declaration of conformity US 3 70 FS / 6342312 , 0.10MB , pdf
Download

Download

US 3 70 FS / 6342312
Download