- Product description
-
Product descriptionSuspended support (U profile) with welded head plate.
For fastening to horizontal concrete ceilings and steel girders. For bracket widths of 400 mm or more, or if the bracket is mounted at the end of a suspended support, we recommend the use of the spacer, type DSK 45.
-
- Technical data
-
Technical data
Bracket length 200 5,75 kN Bracket length 400 3,1 kN Bracket length 600 2,2 kN Colour stainless steel Dimension 50x50x300 Maintain electrical functions no Material Stainless steel 1.4301 Material thickness 2,5 mm Maximum tensile load 10 kN Product series US 5K Serie ROHS-conformant yes Surface Bright, treated Version for U profile Dimensions
Height 50 mm Length 300 mm Width 50 mm CO2 footprint (Product Carbon Footprint)
CO2 Footprint (GWP) Cradle-to-Gate 5,9299 kg CO2e / 1 Piece CO₂ Footprint (GWP) 5,9299 kg CO₂e Declared Unit Units Declared Unit Quantity 1 Determination date of CO2 value 2025-05-14T00:00:00.000+0200 Technical data
Load diagram, U support, type US 5 K VA
-
Bending of the end of the suspended support at permitted bracket load
-
Permitted bracket load in kN without man load
-
Bracket length in mm
-
Load curves with support lengths in mm
-
- All types
-
All types
- Downloads
-
Data sheet US 5 K 30 A2 / 6341362 , 0.25MB , pdfEU declaration of conformity US 5 K 30 A2 / 6341362 , 0.10MB , pdfUK Declaration of Conformity US 5 K 30 A2 / 6341362 , 0.09MB , pdfREACH Declaration of conformity US 5 K 30 A2 / 6341362 , 0.12MB , pdfRoHS Declaration of conformity US 5 K 30 A2 / 6341362 , 0.12MB , pdfEnvironmental Product Declaration (EPD) US 5 K 30 A2 / 6341362 , 2.03MB , pdfMounting instructions Mounting instructions, U support systems , 2.02MB , pdfMounting instructions General information on the mounting , 2.65MB , pdf
Kazakhstan - English
U support connector A4
Protective cap
Truss-head bolt with nut and washer A2
Spacer A2
Hexagonal bolt M10 A2