US 5 support A4

Item no. 6341241 | EAN 4012196459919

stainless steel
Product description
Product description
Suspended support (U profile) with welded head plate.

For fastening to horizontal concrete ceilings and steel girders. For bracket widths of 400 mm or more, or if the bracket is mounted at the end of a suspended support, we recommend the use of the spacer, type DSK 45.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • U support
  • Environmental Product Declaration (EPD)
  • CO₂ footprint (PCF)
Technical data

Technical data

Bracket length 200 5,75 kN
Bracket length 400 3,1 kN
Bracket length 600 2,2 kN
Colour stainless steel
Dimension 50x50x1000
Maintain electrical functions no
Material Stainless steel 1.4571
Material thickness 2,5 mm
Maximum tensile load 10 kN
Product series US 5K Serie
ROHS-conformant yes
Surface Bright, treated
Version for U profile

Dimensions

Height 50 mm
Length 1000 mm
Width 50 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 15,4983 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 15,4983 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200

Technical data

Load diagram, U support, type US 5 K VA

Load diagram, U support, type US 5 K VA
  • Bending of the end of the suspended support at permitted bracket load Bending of the end of the suspended support at permitted bracket load
  • Permitted bracket load in kN without man load Permitted bracket load in kN without man load
  • Bracket length in mm Bracket length in mm
  • Load curves with support lengths in mm Load curves with support lengths in mm
All types

All types

Types Length Colour Item no. Quantity SSU
US 5 K 20 A4 200 mm stainless steel 6341209
1 piece
US 5 K 30 A4 300 mm stainless steel 6341213
1 piece
US 5 K 40 A4 400 mm stainless steel 6341217
1 piece
US 5 K 50 A4 500 mm stainless steel 6341221
1 piece
US 5 K 60 A4 600 mm stainless steel 6341225
1 piece
US 5 K 70 A4 700 mm stainless steel 6341228
1 piece
US 5 K 80 A4 800 mm stainless steel 6341233
1 piece
US 5 K 90 A4 900 mm stainless steel 6341237
1 piece
US 5 K 100 A4 1000 mm stainless steel 6341241
1 piece
US 5 K 110 A4 1100 mm stainless steel 6341245
1 piece
US 5 K 120 A4 1200 mm stainless steel 6341249
1 piece
Accessories

Mounting accessories

Products Types Item no. Quantity SSU
U support connector A4 U support connector A4 VUS 5 A4 6018509
1 piece
Protective cap Protective cap US 5 KS OR 6338462
20 piece
Truss-head bolt with nut and washer A4 Truss-head bolt with nut and washer A4 FRS 10x25 A4 6407524
50 piece
Spacer A4 Spacer A4 DSK 45 A4 6416462
10 piece
Hexagonal bolt M10 A4 Hexagonal bolt M10 A4 SKS 10x80 A4 6418248
20 piece
Downloads

Download

EU declaration of conformity US 5 K 100 A4 / 6341241 , 0.10MB , pdf
Download
Environmental Product Declaration (EPD) US 5 K 100 A4 / 6341241 , 2.03MB , pdf

US 5 K 100 A4 / 6341241
Download